• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shabibu deburring blade【10 Pieces Per Package】

Shabibu deburring blade

For Left Rotation, Same Shape Ridgeline as E100, Inner Circumference Front Side

Part Number

Configured Part Number is shown.

151-00022

Part Number
151-00022
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles) Short Shaft (Compatible Handles)

10 Pieces Per Package

7 Day(s) or more For Left Rotation, Same Shape as E100E Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum / Stainless Steel / Plastic
Blade tip angle 43° Use Ridgeline, Front Side Inner Circumference Detailing Type TiN Coating
Blade Angle(°) 43 Material of Work Pieces Iron, Aluminum, Stainless Steel, Plastic Cutting Direction Counterclockwise
Adapted Shaviv Express 351-00022

Please check the type/dimensions/specifications of the part 151-00022 in the Shabibu deburring blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)