(!)As Microsoft support for Windows 7 will end on 14th Jan 2020, Windows 7 will be excluded from the recommended environment on MISUMI website from 15th Dec 2019. It will be recommended to update your OS and browser to latest version.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Short Nose Type / Same Shape as B12 Ridgeline, Front Side Inner Circumference
Part Number |
---|
151-19017 |
Part Number | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Features | Long Shaft (Compatible Holders) | Long Shaft (Compatible Handles) | Short Shaft (Compatible Handles) |
---|---|---|---|---|---|---|---|
10 Pieces Per Package | 7 Day(s) or more | Short Nose Type / Same Shape as B12 | B Holder (M Holder) | Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) | Mango II Short Axis B Type |
Loading...
Product Type | Manual | Product Content | Blade | work material | Iron and Steel / Aluminum / Stainless Steel / Plastic |
---|---|---|---|---|---|
Blade tip angle | 49° | Use | Ridgeline, Front Side Inner Circumference | Detailing Type | TiN Coating |
Blade Angle(°) | 49 | Material of Work Pieces | Iron, Aluminum, Copper, Stainless, Plastic | Cutting Direction | Clockwise |
Adapted Shaviv Express | 351-19017 |
Please check the type/dimensions/specifications of the part 151-19017 in the Shabibu deburring blade series.
How can we improve?
How can we improve?