Shabibu deburring blade【10 Pieces Per Package】

Shabibu deburring blade

Ridgeline/inner circumference back side for extra fine nose type, for small diameter (φ2 mm or more)

Part Number

Configured Part Number is shown.

151-29108

Part Number
151-29108
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles) Short Shaft (Compatible Handles)

10 Pieces Per Package

6 Day(s) or more Extra fine nose type, for extra small diameter (φ2 mm or more).B Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis B Type

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum / Plastic
Blade tip angle 51° Use Ridgeline, Front Side Inner Circumference Blade Angle(°) 51
Material of Work Pieces Iron, Aluminum, Copper, Plastic Cutting Direction Clockwise Adapted Shaviv Express 351-29108

Please check the type/dimensions/specifications of the part 151-29108 in the Shabibu deburring blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)