Sanding Paper 6 sheets

Sanding Paper 6 sheets

For polishing and chamfering of wood bases. For removing rust and paint.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1311327
1311328
1311329
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Mass
(g)
Use
5 Day(s) or more 12034For base polishing/chamfering wood. For removing rust and paint.
5 Day(s) or more 24028For base polishing/chamfering wood. For removing rust and paint.
5 Day(s) or more 32027For base polishing/chamfering wood. For removing rust and paint.

Loading...

  1. 1

Basic Information

Type Sander Paper Outer Diameter Size(mm) 100 Maximum Operating Rotational Speed(min-1) 5500
Number of Pieces(No. of Discs) 6 Package Size H120×W105×D10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)