Soft Pad

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1311321

 
Part Number
1311321
Part NumberVolume DiscountDays to ShipUse
3 Day(s) or more Various work applications with polishing tool installed

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 100 Maximum Operating Rotational Speed(min-1) 5,500~6,000 Package Size H125×W108×D35
Mass(g) 100

Please check the type/dimensions/specifications of the part 1311321 in the Soft Pad series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)