Felt Disc

Felt Disc

For Mirror Finishing of Iron, Stainless Steel, and Glass with the Application of Blue Bar and White Bar

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1311311

 
Part Number
1311311
Part NumberVolume DiscountDays to ShipMaterial
3 Day(s) or more Felt

Loading...

  1. 1

Basic Information

Type Felt Discs Work Piece General Steel / Stainless Steel / Glass Material Outer Diameter Size(mm) 100
Maximum Operating Rotational Speed(min-1) 5,500~6,000 Package Size H120×W105×D12 Mass(g) 22

Please check the type/dimensions/specifications of the part 1311311 in the Felt Disc series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)