Nylon Disc

Nylon Disc

For polishing stainless steel, aluminum, etc. For removing rust and paint.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1311324
1311325
1311326
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Abrasive Grain Mass
(g)
Use Material
5 Day(s) or more Coarseness Equivalent to #80-120A Abrasive Grain22For polishing stainless steel, aluminum, etc. For removing rust and paint.Nylon Non-Woven Fabric + A Polishing Material
5 Day(s) or more Second cut #150 to 240 equivalentA Abrasive Grain21For polishing stainless steel, aluminum, etc. For removing rust and paint.Nylon Non-Woven Fabric + A Polishing Material
5 Day(s) or more Fine #320 to 600 equivalentCC Abrasive Grain20For polishing stainless steel, aluminum, etc. For removing rust and paint.Nylon Non-Woven Fabric + CC Polishing Material

Loading...

  1. 1

Basic Information

Type Nonwoven Fiber Disc Work Piece Stainless Steel / Aluminum Outer Diameter Size(mm) 100
Maximum Operating Rotational Speed(min-1) 5,500~6,000 Package Size H105×W120×D12

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)