• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hexagonal Shank Concrete Drill

Hexagonal Shank Concrete Drill

[Features]
· Impact use possible, combining both rotation and vibration.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1304540

 
Part Number
1304540
Part NumberVolume DiscountDays to ShipUse
3 Day(s) or more For drilling holes in concrete, blocks, mortar, gypsum board, etc.

Loading...

  1. 1

Basic Information

Package Size(mm) H10×W150×D70 Weight(g) 105 Set Content(mm) 3.5/4.3/4.5/5.0/6.0/6.4
Pieces 6 pcs./set

Please check the type/dimensions/specifications of the part 1304540 in the Hexagonal Shank Concrete Drill series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)