SBE3A High-Helix 3-Flute Ball End Mill, 3-Flute, OK Coated

SBE3A High-Helix 3-Flute Ball End Mill, 3-Flute, OK Coated

A high-torsion ball end mill with 3 flutes that enables high-efficiency machining and R tolerance of ±10 μm.

Part Number

Configured Part Number is shown.

Part Number
SBE3A040
SBE3A060
SBE3A080
SBE3A100
SBE3A120
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)
5 Day(s) or more 267064
3 Day(s) or more 398066
5 Day(s) or more 4129088
5 Day(s) or more 5151001010
5 Day(s) or more 6181101212

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 3
Coating OK Coated Machining Application Curved surface / Engraving / R Groove Blade diameter tolerance(mm) -0.03~-0.01
Torsional Angle 45°R

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)