(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Swiss Grip Through Screwdriver Set (6 Pcs Set)

Click this image to zoom it.

Move the mouse over the image to zoom

Swiss Grip Through Screwdriver Set (6 Pcs Set)

Standard Unit Price:
SGD 258.88
Days to Ship :
Same day

Screwdriver set made from 2 new materials: polypropylene and santoprene.
[Features]
· The symbol and size of the driver tip shape are shown on the rear of the handle. The screwdriver can be selected immediately.
· The handle shape features the same ergonomic design as the Multi-craft.
· The carefully selected surface material is close to the hardness of human hands, making it feel soft and warm. It does not easily slip even when gripping with a wet hand.
· Resistant to oil and gasoline, allowing it to be easily cleaned. Heat resistance of 140°C.
· The tip shape and size are engraved on the metal plate (grip end) of the striking part.
[Applications]
· Convenient for high-tech fields, assembly lines, and home use. Ideal for rapid turning.
· In addition to the striking part, a hexagonal part is provided at the root of the blade, ideal for loosening stuck screws.

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    8 / 5.5 / 6.5
  • Shaft length L (mm)
    100 / 150 / 80 / 145
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1 / 0.8 / 1.2
  • Set Content
    8102D-3・4・5、8193D-1-80・2-100・3-150
  • Weight(g)
    900
  • Features
    In addition to the striking part, a hexagonal part is provided at the base of the blade, which is optimal for loosening screws. The shape and size of the tip are engraved on the metal plate (grip end) of the striking part. Around the metal plate is a black ring for flathead or a yellow ring for Phillips, making it possible to visually discern the shape of the tip by color as well. The Swiss grip is a handle made of two new materials: polypropylene and Santoprene. As a result of a special surface structure, it resists slipping even when gripped with wet hands, and it resists oil and gasoline and is easy to clean.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
SGD 258.88

Part Number : 8249DC
Days to Ship : Same day
Standard Unit Price SGD 258.88

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    5.5 ~ 8
  • Shaft length L (mm)
    80 ~ 150
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8 ~ 1.2
  • Set Content
    8102D-3・4・5、8193D-1-80・2-100・3-150
  • Weight(g)
    900
  • Features
    In addition to the striking part, a hexagonal part is provided at the base of the blade, which is optimal for loosening screws. The shape and size of the tip are engraved on the metal plate (grip end) of the striking part. Around the metal plate is a black ring for flathead or a yellow ring for Phillips, making it possible to visually discern the shape of the tip by color as well. The Swiss grip is a handle made of two new materials: polypropylene and Santoprene. As a result of a special surface structure, it resists slipping even when gripped with wet hands, and it resists oil and gasoline and is easy to clean.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)