(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cross-handled Hexalobular Screwdriver

Cross-handled Hexalobular Screwdriver

Standard Unit Price:
SGD 21.24-
Days to Ship :
8 Day(s) or more

[Features]
· A cross handle with which force is easily applied.
· T6-T15 include a handy shaft for fast rotation.
· The grip is made of CAB (cellulose acetate butyrate) containing natural plant or cotton-based materials, making it gentle to the skin, excellent in impact resistance, and easy to maintain

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 60
  • 80
  • Clear
Size

Refine by

  • T8
  • T9
  • T10
  • T25
  • Clear
Shaft diameter (φ)(mm)

Refine by

  • 3
  • 3.5
  • 6
  • Clear
Overall Length(mm)

Refine by

  • 100
  • 120
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
60
T8
3
100
14 Day(s)
SGD 21.24

Part Number : 407-8
Days to Ship 14 Day(s)
Standard Unit Price SGD 21.24

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    T8
  • Shaft diameter (φ)(mm)
    3
  • Overall Length(mm)
    100
  • Weight(g)
    12
  • Compatible Screw
    M2.5
  • Features
    The grip is made of CAB (cellulose acetate butyrate) born from wood and cotton, making it gentle to the skin, excellent in impact resistance and easy to maintain. It is equipped with a convenient shaft for quick turning.
60
T9
3.5
100
14 Day(s)
SGD 22.75

Part Number : 407-9
Days to Ship 14 Day(s)
Standard Unit Price SGD 22.75

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    T9
  • Shaft diameter (φ)(mm)
    3.5
  • Overall Length(mm)
    100
  • Weight(g)
    14
  • Compatible Screw
    M2-3
  • Features
    The grip is made of CAB (cellulose acetate butyrate) born from wood and cotton, making it gentle to the skin, excellent in impact resistance and easy to maintain. It is equipped with a convenient shaft for quick turning.
60
T10
3.5
100
8 Day(s)
SGD 24.38

Part Number : 407-10
Days to Ship 8 Day(s)
Standard Unit Price SGD 24.38

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    T10
  • Shaft diameter (φ)(mm)
    3.5
  • Overall Length(mm)
    100
  • Weight(g)
    14
  • Compatible Screw
    M3
  • Features
    The grip is made of CAB (cellulose acetate butyrate) born from wood and cotton, making it gentle to the skin, excellent in impact resistance and easy to maintain. It is equipped with a convenient shaft for quick turning.
80
T25
6
120
14 Day(s)
SGD 33.82

Part Number : 407-25
Days to Ship 14 Day(s)
Standard Unit Price SGD 33.82

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    T25
  • Shaft diameter (φ)(mm)
    6
  • Overall Length(mm)
    120
  • Weight(g)
    45
  • Compatible Screw
    M5
  • Features
    The grip is made of CAB (cellulose acetate butyrate) born from wood and cotton, making it gentle to the skin, excellent in impact resistance and easy to maintain.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)