Replacement Screwdriver Blades (Ball-Pointed Hexagon)

Replacement Screwdriver Blades (Ball-Pointed Hexagon)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

215 series ball point hex screwdriver blade. Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.

Basic Specifications

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 100
  • 110
  • 125
  • 140
  • Clear
(Box/Hex/Ball-Point) Width Across Flats (mm)

Refine by

  • 3
  • 4
  • 5
  • 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
3
3 Day(s) or more
-

Part Number : 215G-3
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    3
110
4
3 Day(s) or more
-

Part Number : 215G-4
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    110
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4
125
5
3 Day(s) or more
-

Part Number : 215G-5
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    125
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    5
140
6
3 Day(s) or more
-

Part Number : 215G-6
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    140
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)