Replacement Type Screwdriver Set 9215FORHIM

Replacement Type Screwdriver Set 9215FORHIM

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Interchangeable screwdriver set.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 9215FORHIM
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    3.5 ~ 8
  • Shaft length L (mm)
    90 ~ 120
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5 ~ 1.2
  • Set Content
    6215A、2151C2、C3、C4、C5、F1、PZ2、212L-4、5、160-1、175-0
  • Weight(g)
    431

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)