Replacement Type Screwdriver Set 8220

Replacement Type Screwdriver Set 8220

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· PB SWISS GRIP An ergonomically designed and rounded handle.
· The grip has a good feel that enables working for long periods with less burden on workers.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 8220
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    2 ~ 5
  • Shaft length L (mm)
    50 ~ 120
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.3 ~ 0.8
  • Size
    T10, Box 5 mm
  • Set Content
    8215A, 215C-2, 3, 215F-2, 120-00-50, 0-60, 121-0-65, 1-70, 124-10, 127-5 soft roll case included.
  • Weight(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)