(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

NT Shank Pencil Mill Chuck

NT Shank Pencil Mill Chuck

This is an end mill holder designed for high-precision chucking with small diameter end mills.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NT40-PCH6-75
NT40-PCH10-90
NT50-PCH6-90
NT50-PCH10-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRetainable blade diameter
(mm)
D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)
Taper
(mm)
Mass
(g)
Supported collets Drawing screw

SGD 514.09

1 Piece(s) 14 Day(s) 3–617273175NT40900YPC65/8-11UNC

SGD 553.07

1 Piece(s) 14 Day(s) 3–1023344590NT401000YPC105/8-11UNC

SGD 628.99

1 Piece(s) 14 Day(s) 3–617273190NT503800YPC61-8UNC

SGD 699.81

1 Piece(s) 14 Day(s) 3–10233445105NT503800YPC101-8UNC

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)