• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

15T/S20T/BT30/BT35 New Drill Mill Chuck (Part Numbers)

15T/S20T/BT30/BT35 New Drill Mill Chuck

High rigidity, high precision drill mill chuck compatible with high pressure coolants

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S20T-NDC7-45P2

 
Part Number
S20T-NDC7-45P2
Part NumberVolume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)
12 Day(s) or more 0.5~7.0452570S20T 7/24170YCC7FS26CSH7P2APM7-1M8×0.7534

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Please check the type/dimensions/specifications of the part S20T-NDC7-45P2 in the 15T/S20T/BT30/BT35 New Drill Mill Chuck series.

Similar Part Numbers

Part Number
15T-NDC10-52
15T-NDC10-52PB
15T-NDC7S-55PB
15T-NDC7S-75PB
BT35-NDC20-75
S20T-NDC10-45
Part NumberVolume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)
3 Day(s) or more 0.5~10.052337915T 7/24190YCC10FS33-NA---
Quote 0.5~10.052337915T 7/24190YCC10FS33-PB---
Quote 0.5~7.055228215T 7/24150YCC7FS22-PBAPM7-1M8×0.7545
3 Day(s) or more 0.5~7.0752210215T 7/24190YCC7FS22-PBAPM7-1M8×0.7545
3 Day(s) or more 3.5~20.07552131.4BT35 7/241000YCC20FS52-NAAPM20-1M22×1.562
5 Day(s) or more 0.5~10.0453370S20T 7/24200YCC10FS33-NA---

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)