Auto Net Disc【50 Pieces Per Package】

Auto Net Disc

Porous mesh Velcro-type abrasive material. The high dust suction power provides improved high work efficiency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HATD125-80
HATD125-120
HATD125-180
HATD125-240
HATD125-320
HATD125-400
HATD125-600
HATD150-80
HATD150-120
HATD150-180
HATD150-240
HATD150-320
HATD150-400
HATD150-600
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter Size
(mm)
Particle Size
(#)
Quantity
(Sheets)
Use Base Material Pattern Image

50 Pieces Per Package

7 Day(s) or more 1258050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 12512050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 12518050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 12524050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 12532050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 12540050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 12560050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 1508050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 15012050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 15018050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 15024050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 15032050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 15040050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

50 Pieces Per Package

7 Day(s) or more 15060050(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles--

Loading...

  1. 1

Basic Information

Type Sander Paper Work Piece General Steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal Inner Diameter Size(mm) -
Abrasive Grain Alundum Presence of a Hole None Connection Model Magic
With / Without Pattern Coating None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)