Face Mill Arbor (for New High Power Milling Chuck)

Face Mill Arbor (for New High Power Milling Chuck)

[Features]
· JIS B4114 standard compliant new high power milling chuck arbor for face milling cutter mounting

Part Number

Configured Part Number is shown.

Part Number
AC42-F3
AC42-F4
Part NumberVolume DiscountDays to ShipL1
(mm)
Features φD2
(mm)
Cutter Diameter
(mm)
Quote 16JIS B 4114 compliant arbor for face milling cutter mounting.25.480(3゛)
Quote 18JIS B 4114 compliant arbor for face milling cutter mounting.31.75105(4゛)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Facemill φD1(mm) 42
L(mm) 105 Compatible Main Body Size(mm) 42

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)