(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ACCU Tapper (Non-inverted type)

ACCU Tapper (Non-inverted type)

Accu-Tapper suitable for drilling machines with a reversible machine spindle

[Features]
· Irreversible type
· Suitable for drilling machines with a reversible machine spindle

Part Number

Configured Part Number is shown.

Part Number
ACCU-207N
ACCU-412N
ACCU-820N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipφD1
(mm)
L
(mm)
Tapping Ability: d-meters L1
(mm)
Mounting Section Mass
(g)
L2
(mm)
φD2
(mm)
Rubber Collet

SGD 559.29

1 Piece(s) 11 Day(s) 55130M2~M 795JT66003523R10,R11

SGD 698.50

1 Piece(s) 11 Day(s) 75156M4~M12106JT613005028R20,R21

SGD 968.63

1 Piece(s) 11 Day(s) 91204M8~M20133M2040007138R30,R31

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap Features Suppresses variation of tapping depth. Has built-in safety clutch to prevent tap damages. Suitable for drilling machine with reversible machine spindle.
Irreversible type N Accu-Tapper ACCU

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)