(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

RW Boring Head (for Roughing)

Part Number

Configured Part Number is shown.

Features

●With axial adjustment mechanism, step cut is possible.
●By selecting cartridge, it corresponds to processing of through hole(A type) and blind hole(E type).

Usage

●For Rough Machining

Specification

●SPQ(piece):1
●For Standard Center Through
●Rough Machining Boring Head for CK Shank System
Part Number
RW25-33CK2
RW53-70CK5
RW68-100CK6
RW100-150CK6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter φA L
(mm)
L1
(mm)
Type A Processing Diameter for Through Hole φD
(mm)
Through Hole A Type - Compliant Cartridge
(mm)
E-type machining diameter for blind hole φD
(mm)
Compatible Cartridge for Blind Hole E Type
(mm)
Compatible shank CK NO. Mass
(g)

SGD 180.75

1 Piece(s) 7 Day(s) 2535.510025~ 33RW2533A25~ 33/30~ 37RW2533E/RW3037ECK3100

SGD 299.07

1 Piece(s) 7 Day(s) 535780053~ 70RW5370A53~ 70/66~ 81RW5370E/RW6681ECK6800

SGD 391.35

1 Piece(s) 7 Day(s) 6871160068~ 88/86~106RW6888A/RW86106A68~ 88/86~106RW6888E/RW6888EL/RW86106E/RW86106ELCK61600

SGD 502.40

1 Piece(s) 7 Day(s) 100712300100~125/125~150RW100125A/RW125150A100~125/125~150RW100125E/RW100125EL/RW125150E/RW125150ELCK22300

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Features 2 sheet balanced cutting for heavy duty cutting performance.
Specifications As it has an axial adjustment mechanism, "complete balance cut" is possible. With a high machining allowance, the number of machining passes can be reduced using the "step-cut method." Description Differential screw included.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)