Single Function Core Drill E&S for Rotary Applications

Single Function Core Drill E&S <ES> for Rotary Applications

[Features]
· The cutting edge has a shape that enables speedy drilling by rotational motion alone.
· Both accuracy and efficiency are achieved.
· Can cleanly and accurately drill even fragile workpiece material.
· "10 mm/13 mm chuck dual type shank" can be used for any chuck diameter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ES-R22ST
ES-R25SDS
ES-R25ST
ES-R29SDS
ES-R29ST
ES-R32SDS
ES-R32ST
ES-R35SDS
ES-R35ST
ES-R38SDS
ES-R38ST
ES-R40SDS
ES-R40ST
ES-R45SDS
ES-R45ST
ES-R50SDS
ES-R50ST
ES-R55SDS
ES-R55ST
ES-R60SDS
ES-R60ST
ES-R65SDS
ES-R65ST
ES-R70SDS
ES-R70ST
ES-R75SDS
ES-R75ST
ES-R80SDS
ES-R80ST
ES-R85SDS
ES-R85ST
ES-R90SDS
ES-R90ST
ES-R95SDS
ES-R95ST
ES-R100SDS
ES-R100ST
ES-R105SDS
ES-R105ST
ES-R110SDS
ES-R110ST
ES-R120SDS
ES-R120ST
ES-R130SDS
ES-R130ST
ES-R150SDS
ES-R150ST
ES-R160SDS
ES-R160ST
ES-R170SDS
ES-R170ST
ES-R200SDS
ES-R200ST
ES-R220SDS
ES-R220ST
Part NumberVolume DiscountDays to ShipDetails Type Bore Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)
Compatible Electric Motor Shank shape Work material Block, Brick Work material Slate Work material Japanese wall (white wall) Work material Soft siding board Work material Gypsum Board Work material Tile Work material Ceramic tile Work material Plastic Work material Polyvinyl chloride material Work material Ceramic pipe Blade tip shape
5 Day(s) or more Rotary RC Type (Straight Shank)22235135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)25283150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)25270150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)29283150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)29270150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)32283150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)32270150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)35283150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)35270150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)38283150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)38270150Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)40282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)40269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)45282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)45269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)50282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)50269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)55282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)55269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)60282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)60269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)65282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)65269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)70282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)70269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)75282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)75269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)80282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)80269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)85282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)85269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)90282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)90269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)95282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)95269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)100282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)100269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)105282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)105269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)110282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)110269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)120282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)120269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)130282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)130269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)150282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)150269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)160282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)160269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)170282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)170269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)200282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)200269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (SDS Shank)220282135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force
5 Day(s) or more Rotary RC Type (Straight Shank)220269135Electric drill / impact drill (rotating mode)10 mm/13 mm shank/zip fastenerSharp cutting angle with excellent rotational force

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)