(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Impact Socket Adapter

Impact Socket Adapter

Standard Unit Price:
SGD 20.90-
Days to Ship :
8 Day(s) or more

[Features]
· Adapter that converts the insertion angle of power tools such as impact wrenches.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • 19
  • 25.4
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 9.5
  • 12.7
  • 19
  • 25.4
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 32.5
  • 37.5
  • 44
  • 54
  • 62
  • 66.5
  • Clear
Insertion Angle Concavity(mm)

Refine by

  • 9.5
  • 12.7
  • 19
  • 25.4
  • Clear
Insertion Angle Convexity(mm)

Refine by

  • 9.5
  • 12.7
  • 19
  • 25.4
  • Clear
Trusco Code

Refine by

  • 389-8709
  • 389-8695
  • 389-8687
  • 389-8679
  • 389-8661
  • 389-8652
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12.7
9.5
32.5
9.5
12.7
389-8652
9 Day(s)
SGD 20.90

Part Number : TAD34
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.90

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    32.5
  • Insertion Angle Concavity(mm)
    9.5
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    389-8652
  • Features
    Adapter that converts the insertion angle of power tools such as impact wrenches.
  • Mass(g)
    53
9.5
12.7
37.5
12.7
9.5
389-8661
9 Day(s)
SGD 21.21

Part Number : TAD43
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.21

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    37.5
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    9.5
  • Trusco Code
    389-8661
  • Features
    Adapter that converts the insertion angle of power tools such as impact wrenches.
  • Mass(g)
    68
19
12.7
44
12.7
19
389-8679
9 Day(s)
SGD 22.84

Part Number : TAD46
Days to Ship 9 Day(s)
Standard Unit Price SGD 22.84

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    44
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    19
  • Trusco Code
    389-8679
  • Features
    Adapter that converts the insertion angle of power tools such as impact wrenches.
  • Mass(g)
    155
12.7
19
54
19
12.7
389-8687
9 Day(s)
SGD 26.99

Part Number : TAD64
Days to Ship 9 Day(s)
Standard Unit Price SGD 26.99

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    54
  • Insertion Angle Concavity(mm)
    19
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    389-8687
  • Features
    Adapter that converts the insertion angle of power tools such as impact wrenches.
  • Mass(g)
    293
25.4
19
62
19
25.4
389-8695
8 Day(s)
SGD 40.86

Part Number : TAD68
Days to Ship 8 Day(s)
Standard Unit Price SGD 40.86

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    62
  • Insertion Angle Concavity(mm)
    19
  • Insertion Angle Convexity(mm)
    25.4
  • Trusco Code
    389-8695
  • Features
    Adapter that converts the insertion angle of power tools such as impact wrenches.
  • Mass(g)
    435
19
25.4
66.5
25.4
19
389-8709
9 Day(s)
SGD 43.79

Part Number : TAD86
Days to Ship 9 Day(s)
Standard Unit Price SGD 43.79

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    25.4
  • Overall length (L dimension)(mm)
    66.5
  • Insertion Angle Concavity(mm)
    25.4
  • Insertion Angle Convexity(mm)
    19
  • Trusco Code
    389-8709
  • Features
    Adapter that converts the insertion angle of power tools such as impact wrenches.
  • Mass(g)
    580

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)