• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Sandora Phillips Screwdriver (W socket)

Sandora Phillips Screwdriver (W socket)

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Phillips screwdrivers and 8 mm / 10 mm box sockets can be used with 1 tool without interchanging. Handle is made of elastomer for a better grip. Handle core made from strong polycarbonate, enabling striking with a hammer. High strength magnet built in.

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    8 / 10
  • Width(mm)
    29
  • Length(mm)
    29
  • Height(mm)
    210

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : SD-2P810
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    8 ~ 10
  • Width(mm)
    29
  • Length(mm)
    29
  • Height(mm)
    210
  • Intended Use
    For all types of field work such as electrical, facility and air conditioning constructions
  • Specifications 1
    Three way tool
  • Specifications 2
    Size: Plus / 8 mm Socket / 10 mm Socket
  • Precautions
    Cannot be used for hot-lines
  • Mass(g)
    124

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)