Handle Reamer (Multicraft handle)

Handle Reamer (Multicraft handle)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Ideal for enlarging holes. Multicraft handle that makes it easy to apply torque and does not slip even if hands are oily.

Basic Specifications

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 85
  • 115
  • Clear
Overall Length(mm)

Refine by

  • 225
  • 295
  • Clear
Hole Diameter(φ mm)

Refine by

  • 5–20
  • 15~25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
115
295
5–20
3 Day(s) or more
-

Part Number : 6280-20
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Shaft length L (mm)
    115
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    295
  • Hole Diameter(φ mm)
    5–20
  • Weight(g)
    257
85
225
15~25
3 Day(s) or more
-

Part Number : 6280-25
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Shaft length L (mm)
    85
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    225
  • Hole Diameter(φ mm)
    15~25
  • Weight(g)
    342

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)