Hex wrench set (inch)

Hex wrench set (inch)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

A hex bar wrench set with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
[Applications]
· Imperial size L-shape hex wrench available in a wide range of sizes.
· This set, with abundant variation, comes available with a practical plastic holder.
· Covers a variety of needs.

Basic Specifications

Catalog

Japanese Only

Part Number
Width across flat dimension(Inch)

Refine by

  • 1/4
  • 1/8
  • 1/16
  • 1/20
  • 3/16
  • 3/32
  • 5/16
  • 5/32
  • 5/64
  • 7/32
  • 7/64
  • 9/64
  • Clear
Package

Refine by

  • Available
  • NA
  • Clear
Set Content

Refine by

  • 213-3/32・1/8・5/32・3/16・7/32・1/4・5/16
  • 213-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32
NA
213-3/32・1/8・5/32・3/16・7/32・1/4・5/16
4 Day(s) or more
-

Part Number : 213H
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32
  • Single Product/Set Classification
    Set Product
  • Package
    NA
  • Set Content
    213-3/32・1/8・5/32・3/16・7/32・1/4・5/16
  • Accessory
    Holder Included
1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
NA
213-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
4 Day(s) or more
-

Part Number : 213H-12
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Product
  • Package
    NA
  • Set Content
    213-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
  • Accessory
    Holder Included
1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
Available
213-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
4 Day(s) or more
-

Part Number : 213ZH-12CN
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Product
  • Package
    Available
  • Set Content
    213-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
  • Accessory
    Holder Included
1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32
Available
213-3/32・1/8・5/32・3/16・7/32・1/4・5/16
4 Day(s) or more
-

Part Number : 213ZHCN
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32
  • Single Product/Set Classification
    Set Product
  • Package
    Available
  • Set Content
    213-3/32・1/8・5/32・3/16・7/32・1/4・5/16
  • Accessory
    Holder Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)