Long Hex Wrench with Ball, Purple

Long Hex Wrench with Ball, Purple

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Differentiation by color coding aids in tool management (color: purple). Boasts an extremely high finishing dimensional accuracy of 1/100 mm.

Basic Specifications

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 2
  • 5
  • 6
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 90
  • 165
  • 185
  • 220
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 16
  • 25
  • 28
  • 36
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2
90
16
4 Day(s) or more
-

Part Number : 212L-2PU
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Compatible Cap Screw
    M2-3
  • Compatible Setscrew
    M4
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)
5
165
25
4 Day(s) or more
-

Part Number : 212L-5PU
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    165
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25
  • Compatible Cap Screw
    M6
  • Compatible Setscrew
    M10
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)
6
185
28
4 Day(s) or more
-

Part Number : 212L-6PU
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    185
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Compatible Cap Screw
    M8
  • Compatible Setscrew
    M12-14
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)
10
220
36
4 Day(s) or more
-

Part Number : 212L-10PU
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    220
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Compatible Cap Screw
    M12
  • Compatible Setscrew
    M18-20
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)