Locking Fixture

Locking Fixture

[Features]
· Ideal for mounting and removing cutting tools and pull stud bolts.
· Can be freely placed both vertically and horizontally and enables setting cutting tools and pull studs securely.
· The tool insertion part is finished with aluminum alloy.
· Does not damage tools.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
40235
40240
50245
Part NumberVolume DiscountDays to ShipD
(mm)
L
(mm)
Taper No. φB
(mm)
Features C
(mm)
G F
(mm)
E
(mm)
5 Day(s) or more 63.51773553It is ideal for mounting and removing cutting tools and pull stud bolts. It can be freely placed both vertically and horizontally and enables setting tools and pull studs securely. The tool insertion part is finished with aluminum alloy, which does not damage tools.66.5110(mm)16130
5 Day(s) or more 63.51804063It is ideal for mounting and removing cutting tools and pull stud bolts. It can be freely placed both vertically and horizontally and enables setting tools and pull studs securely. The tool insertion part is finished with aluminum alloy, which does not damage tools.66.5110(mm)16130
5 Day(s) or more 88.92304585It is ideal for mounting and removing cutting tools and pull stud bolts. It can be freely placed both vertically and horizontally and enables setting tools and pull studs securely. The tool insertion part is finished with aluminum alloy, which does not damage tools.86.1150(mm)19175

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)