(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Arakan Stick Main Body

Arakan Stick Main Body

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A new and unprecedented type of tool that enables labor-intensive grinding work to be easily and quickly carried out, such as intermediate finishing of sheet metal, roughing of plasterboard, plastic and wood, chamfering, removing rust from metal, stripping paint, etc.
· Unlike the conventional blades, it is safer and easier to use.
· The blade is made by super-hard quenching of high-quality steel, followed by Parkerizing to provide an rust-proofing effect, which makes it resilient to use over long periods.
[Applications]
· Tool for grinding sheet metal, plasterboard, plastic and wood.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
AK-STKH
AK-STKR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
JAN Code Trusco Code Blade

SGD 15.40

1 Piece(s) 9 Day(s) 354975364050939377-1156Flat blade

SGD 15.20

1 Piece(s) 8 Day(s) 404975364050946377-1164Circular Blade

Loading...

  1. 1

Basic Information

Type Other Related Products Single Product Set Product Single Item Width(mm) 20
Depth(mm) 250 Type Main Body Mass(g) 44
Features An unprecedented, new type of tool that allows quick and easy completion of troublesome grinding work such as intermediate sheet metal finishing, rough grinding of plaster board, plastic, and lumber, chamfering, rust removal, paint stripping, and the like. Unlike conventional blades, it is very safe and can be used easily by anyone. The blade is made from high quality super-hardened steel which is Parkerized to ensure rust prevention, making it suitable for long-time use. Application Sheet Metal, Plaster Board, Plastic, Lumber Grinding Tool. Blade Material Steel
Grip Material ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)