(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tape Cutter TD-51

Tape Cutter TD-51

Standard Unit Price:
SGD 19.92
Days to Ship :
8 Day(s)

[Features]
· Uses blades that retain their sharpness well.
· Dual-use pulley type: large rolls (ø approx. 76 mm) and small rolls (ø approx. 25 mm).

Basic Specifications

  • Product Type
    Fixtures
  • Color
    Blue
  • Width(mm)
    85
  • Color Detail
    Blue
  • Depth(mm)
    222
  • Height(mm)
    105
  • Trusco Code
    006-8462
  • Mass(g)
    1400
  • Maximum tape width(mm)
    24
  • Features
    Uses a blade that maintains good sharpness.
  • Specifications
    Main Body Dimensions (Width X Depth X Height) 85 X 222 X 105 mm
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 19.92

Part Number : TD-51-BU
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.92
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixtures
  • Color
    Blue
  • Width(mm)
    85
  • Color Detail
    Blue
  • Depth(mm)
    222
  • Height(mm)
    105
  • Trusco Code
    006-8462
  • Mass(g)
    1400
  • Maximum tape width(mm)
    24
  • Features
    Uses a blade that maintains good sharpness.
  • Specifications
    Main Body Dimensions (Width X Depth X Height) 85 X 222 X 105 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)