Duct Cloth

Brand :
KOYO KAGAKU
Caution
Product Description
A repair tape that is hard to peel off with a strong acrylic adhesive.
[Features]
·Versatile tape that can be easily cut by hand, adheres well to uneven surfaces with strong adhesiveness, and is hard to peel off.
·Acrylic adhesive with excellent weather resistance
[Applications]
·For protecting/repairing air-conditioning ducts and covering cold/heat insulating pipes, etc.
Features
●Even if there is concave convex due to strong adhesion, it is a type that is hard to peel off.●A versatile type that uses a special flat yarn(yarn) for the base material and is flexible and easy to handle.
Usage
●Protection and repair of air conditioning ducts.●Repairing of various sheet and tents.
Specification
●Color:Gray●W x L(mm x m):50 x 20
●Thickness(mm):0.18
●SPQ(roll):30
●Viscosity: 30N/25mm
●Tensile Strength: 332 ±49N/50mm
●Working Temperature: -10 to 80°C
Materials
●Base Material: Special Polyethylene Cloth●Adhesive: Acrylics