Aluminum Box Base Material One-Sided Tape (Matte)

Aluminum Box Base Material One-Sided Tape (Matte)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Strong adhesive type aluminum foil tape.
[Applications]
· For air conditioning, heat insulation, anti-corrosion applications, heat equalization plates for floor heating and repairs.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    9N/10mm
  • Tensile Strength
    35N/10mm
  • Trusco Code
    322-6875
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
500
1 Roll
3 Day(s) or more
-

Part Number : 500
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    9N/10mm
  • Tensile Strength
    35N/10mm
  • Trusco Code
    322-6875
  • Mass(g)
    650
  • Features
    Strong adhesive type aluminum foil tape.
  • Use
    Can be used for applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs.
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Matte Type
  • Operating Temperature Range(°C)
    0–150
  • Base Material
    Soft Aluminum Foil
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)