L Type Hollow Wrench Ball Point Stubby Short (Short Neck / Imperial Size)

L Type Hollow Wrench Ball Point Stubby Short (Short Neck / Imperial Size)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : HBS900BS
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64
  • Single Product/Set Classification
    Set Product
  • Set Content
    1/16、5/64、3/32、1/8、5/32、3/16、1/4、5/16、3/8
  • Set Content(piece)
    9
  • Trusco Code
    411-4451
  • Mass(g)
    74 g/set
  • Features
    MITOLOY's original shape designed based on customers' opinions. It has a short underneck, making it easy to use in narrow places. The ball point section is given high-precision broaching with the maximum inclination angle of 30°.
  • Accessory
    Holder

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Conceived from the voices of user MITOLOY original form.
●Easy to use in narrow place because the head is short.
●Ball-point part is with high precision broaching, maximum inclination square is up to 30°.

Specification

●Set Contents(inch):1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 1/4, 5/16, 3/8
●Set Contents(piece):9
●SPQ(set):5

Materials

●Nickel Chrome Molybdenum Vanadium Steel

Accessories

●Holder

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)