(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dust-Proof, Waterproof Type High Precision Electronic Scale

Dust-Proof, Waterproof Type High Precision Electronic Scale

[Features]
·Dustproof and waterproof IP65 compliant product.
·5 year warranty (sensor only).
·Comes with selectable measurement modes. (count mode, percentage mode, animal mode, etc.)
·Approximately 200 hours of continuous operation is possible with AA alkaline batteries (optional).

Part Number

Configured Part Number is shown.

Part Number
CJ-15K
CJ-2200
CJ-320
CJ-3200
CJ-620
CJ-6200
CJ-820
CJ-8200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Weighing Pan Shape Weighing Pan Dimensions D
(mm)
Weighing Pan Dimensions (φ)
(mm)
Weighing Pan Dimensions W
(mm)
Trusco Code

SGD 1,323.28

1 Piece(s) 8 Day(s) 150001Square Plate190-190363-4795

SGD 1,323.28

1 Piece(s) 8 Day(s) 22000.1Square Plate190-190363-4817

SGD 1,355.14

1 Piece(s) 8 Day(s) 3200.01Round Plate-140-363-4825

SGD 1,355.14

1 Piece(s) 8 Day(s) 32000.1Square Plate190-190363-4833

SGD 1,450.72

1 Piece(s) 8 Day(s) 6200.01Round Plate-140-363-4841

SGD 1,450.72

1 Piece(s) 8 Day(s) 62000.1Square Plate190-190363-4850

SGD 1,514.44

1 Piece(s) 8 Day(s) 8200.01Round Plate-140-363-4868

SGD 1,514.44

1 Piece(s) 8 Day(s) 82000.1Square Plate190-190363-4876

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function Included
Mass(g) 2500 Features Dust-proof and waterproof IP65-compliant product. With a 5-year warranty (sensor only). It has a selectable measurement mode. (Number mode, percentage mode, animal mode etc.) Can operate for about 200 hours continuously when using AA alkaline batteries (optional). Assay Not applicable
Sensor method Diapason sensor (Tuning fork sensor) Container protection class IP65 Power Supply AC Adapter (Included)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)