(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Waterproof Scale

Digital Waterproof Scale

[Features]
· Scales with an IP65 waterproof rating.
· With a stainless steel tray that can be easily removed and cleaned.
· A stylish design that can be used anywhere.
· The gravitational acceleration can be set in 16 areas.
· With auto power off and tare functions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Features

●Scale of IP65 waterproof grade. 
●Easy to remove and possible to clean with a stainless steel plate. 
●Stylish design that doesn't choose the usage location.
●The gravity acceleration can be set in 16 areas.
●Auto power off, with tare function.

Specification

●Plate Dimension(mm):230 x 190
●SPQ(piece):4
●Certification: Not Applicable 
●Sensor Method: Load Cell Method
●Container Protection Class: IP65
●Power: C Dry Battery x 4 (sold separately) or, AC Adapter (sold separately)
Part Number
CS-20KWP
CS-5000WP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Trusco Code

SGD 227.20

1 Piece(s) 8 Day(s) 2000010365-1771

SGD 237.90

1 Piece(s) 8 Day(s) 50002365-1789

Loading...

  1. 1
 

Basic Information

Main applications Weighing instrument Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC connection function No (Cannot be connected) Measurement Plate Dimensions D(mm) 190
Measurement Plate Dimensions W(mm) 230 Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function Available
Mass(g) 2500 Features Scales of waterproof grade IP65. With a stainless steel dish that can be easily removed and cleaned. A stylish design that can be used anywhere. The gravitational acceleration can be set in 16 areas. Auto power off, with tare function. Specification Certification Not applicable
Specification Sensor System Load Cell System Specification Degree of Protection for Container IP65 Specification Power Supply C Batteries x 4 (Sold Separately) or AC Adapter (Sold Separately)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)