Rechargeable Drill Bit for Porcelain Tile (6.35 Hexagonal Shaft)

Brand :
TRUSCO NAKAYAMA
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Because a special carbide tip that maintains boring force is adopted, hard-to-cut materials can be bored steadily with sharp cutting quality.
· When the cutting edge is cooled with water before boring, the edge has more cutting ability and durability.
· An integrated shape from the shank to enable proper perforation without blade tip chattering.
[Applications]
· Work materials: Porcelain tiles, ceramic tiles, roof tiles, etc.
Features
●By adopting a special carbide tip that sustains punching force, can surely drill difficult-to-cut materials with great sharpness.●By using the blade edge cooled down with water when punching, it demonstrates even better cutting performance and durabilit
Usage
●Work Material: Porcelain Tile, Non-Vitreous Tile, Roof Tile, etc.Specification
●Shank Diameter(mm):6.35●Compatible Model: Rechargeable Impact Screwdriver, Electric Drill(400W or less)