• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (SGT) 18/11/2018. We apologize for the inconvenience.

ABS System Head Component Set

Part Number

Configured Part Number is shown.

 
Part Number
ABS25ESM
ABS32ESM
ABS40ESM
ABS50ESM
ABS63ESM
ABS80ESM
Part NumberVolume DiscountDays to ShipSize D
(mm)
Size L
(mm)
Set content Dimension d1
(mm)
4 Day(s) or more 2520ABS25-E3 / ABS25-E4 / ABS25-E525
4 Day(s) or more 3223ABS32-E3 / ABS32-E4 / ABS32-E532
4 Day(s) or more 4026ABS40-E3 / ABS40-E4 / ABS40-E540
4 Day(s) or more 5031ABS50-E3 / ABS50-E4 / ABS50-E550
4 Day(s) or more 6338ABS63-E3 / ABS63-E4 / ABS63-E563
4 Day(s) or more 8043ABS80-E3 / ABS80-E4 / ABS80-E580

Loading...

  1. 1

Basic Information

Product Classification Accessories

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)