(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

WDX Drill, for 3D Machining Depth

WDX Drill, for 3D Machining Depth

Stable drilling can be achieved by arranging the cutting resistance during processing with balance between the center blade and peripheral blade and further optimizing the mutual positional relationship

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WDX130D3S20
WDX135D3S20
WDX140D3S20
WDX145D3S20
WDX150D3S20
WDX155D3S20
WDX160D3S20
WDX165D3S20
WDX170D3S20
WDX175D3S25
WDX180D3S25
WDX185D3S25
WDX190D3S25
WDX195D3S25
WDX200D3S25
WDX205D3S25
WDX210D3S25
WDX215D3S25
WDX220D3S25
WDX225D3S25
WDX230D3S25
WDX235D3S25
WDX240D3S25
WDX245D3S25
WDX250D3S25
WDX255D3S32
WDX260D3S32
WDX265D3S32
WDX270D3S32
WDX275D3S32
WDX280D3S32
WDX285D3S32
WDX290D3S32
WDX295D3S32
WDX300D3S32
WDX300D3S40
WDX310D3S32
WDX310D3S40
WDX320D3S32
WDX320D3S40
WDX330D3S40
WDX340D3S40
WDX350D3S40
WDX360D3S40
WDX370D3S40
WDX380D3S40
WDX390D3S40
WDX400D3S40
WDX410D3S40
WDX420D3S40
WDX430D3S40
WDX440D3S40
WDX450D3S40
WDX460D3S40
WDX470D3S40
WDX480D3S40
WDX490D3S40
WDX500D3S40
WDX510D3S40
WDX520D3S40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Link Length ℓs
(mm)
ℓ1
(mm)
φD1
(mm)
Application Tip Offset in Radial Direction (Maximum)
(mm)

SGD 465.31

1 Piece(s) 6 Day(s) or more 134210120.0445728.0WDXT0420040.35mm

SGD 465.31

1 Piece(s) 8 Day(s) or more 13.543.5102.520.04458.528.0WDXT0420040.30mm

SGD 465.31

1 Piece(s) 6 Day(s) or more 143.04510420.0446028.0WDXT0420040.25mm

SGD 465.31

1 Piece(s) 8 Day(s) or more 14.546.5105.520.04461.528.0WDXT0420040.20mm

SGD 465.31

1 Piece(s) 6 Day(s) or more 154810720.0446328.0WDXT0420040.15mm

SGD 476.63

1 Piece(s) 4 Day(s) or more 15.549.5108.520.04464.530.0WDXT0525040.40mm

SGD 476.63

1 Piece(s) 6 Day(s) or more 165111020.04466.030.0WDXT0525040.40mm

SGD 476.63

1 Piece(s) 6 Day(s) or more 16.552.5111.520.04467.530.0WDXT0525040.35mm

SGD 476.63

1 Piece(s) 6 Day(s) or more 175411320.0446930.0WDXT0525040.30mm

SGD 499.26

1 Piece(s) 8 Day(s) or more 17.555.5126.525.05670.532.0WDXT0525040.25mm

SGD 499.26

1 Piece(s) 6 Day(s) or more 185712825.0567232.0WDXT0525040.20mm

SGD 510.58

1 Piece(s) 8 Day(s) or more 18.558.5129.525.05673.533.0WDXT0630060.50mm

SGD 510.58

1 Piece(s) 6 Day(s) or more 196013125.0567533.0WDXT0630060.45mm

SGD 510.58

1 Piece(s) 4 Day(s) or more 19.561.5132.525.05676.533.0WDXT0630060.40mm

SGD 510.58

1 Piece(s) 6 Day(s) or more 206313425.0567833.0WDXT0630060.30mm

SGD 510.58

1 Piece(s) 6 Day(s) or more 20.564.5135.525.05679.533.0WDXT0630060.30mm

SGD 510.58

1 Piece(s) 6 Day(s) or more 216613725.05681.033.0WDXT0630060.20mm

SGD 510.58

1 Piece(s) 4 Day(s) or more 21.567.5138.525.05682.533.0WDXT0630060.15mm

SGD 510.58

1 Piece(s) 6 Day(s) or more 226914025.0568433.0WDXT0630060.10mm

SGD 510.58

1 Piece(s) 4 Day(s) or more 22.570.5141.525.05685.533.0WDXT0630060.05mm

SGD 521.90

1 Piece(s) 6 Day(s) or more 237214625.0569037.0WDXT0735060.70mm

SGD 521.90

1 Piece(s) 4 Day(s) or more 23.573.5147.525.05691.537.0WDXT0735060.70mm

SGD 521.90

1 Piece(s) 6 Day(s) or more 247514925.05693.037.0WDXT0735060.60mm

SGD 521.90

1 Piece(s) 4 Day(s) or more 24.576.5150.525.05694.537.0WDXT0735060.50mm

SGD 521.90

1 Piece(s) 6 Day(s) or more 257815225.0569637.0WDXT0735060.50mm

SGD 544.54

1 Piece(s) 8 Day(s) or more 25.579.5159.532.06099.541.0WDXT0735060.45mm

SGD 544.54

1 Piece(s) 6 Day(s) or more 268116132.060101.041.0WDXT0735060.40mm

SGD 544.54

1 Piece(s) 4 Day(s) or more 26.582.5162.532.060102.541.0WDXT0735060.35mm

SGD 544.54

1 Piece(s) 6 Day(s) or more 278416432.06010441.0WDXT0735060.25mm

SGD 544.54

1 Piece(s) 4 Day(s) or more 27.585.5165.532.060105.541.0WDXT0735060.20mm

SGD 544.54

1 Piece(s) 6 Day(s) or more 288716732.06010741.0WDXT0735060.15mm

SGD 544.54

1 Piece(s) 6 Day(s) or more 28.588.5168.532.060108.541.0WDXT0735060.10mm

SGD 544.54

1 Piece(s) 6 Day(s) or more 299117232.060112.050.0WDXT0940081.00mm

SGD 544.54

1 Piece(s) 4 Day(s) or more 29.592.5173.532.060113.550.0WDXT0940080.95mm

SGD 589.81

1 Piece(s) 6 Day(s) or more 309417832.06011854.0WDXT0940080.90mm

SGD 589.81

1 Piece(s) 4 Day(s) or more 309418840.07011854.0WDXT0940080.90mm

SGD 589.81

1 Piece(s) 4 Day(s) or more 319718132.06012154.0WDXT0940080.80mm

SGD 589.81

1 Piece(s) 4 Day(s) or more 319719140.07012154.0WDXT0940080.80mm

SGD 589.81

1 Piece(s) 4 Day(s) or more 3210018432.06012454.0WDXT0940080.70mm

SGD 589.81

1 Piece(s) 6 Day(s) or more 3210019440.07012454.0WDXT0940080.70mm

SGD 589.81

1 Piece(s) 4 Day(s) or more 3310319740.07012754.0WDXT0940080.55mm

SGD 589.81

1 Piece(s) 6 Day(s) or more 3410620040.070130.054.0WDXT0940080.45mm

SGD 589.81

1 Piece(s) 6 Day(s) or more 3510920340.07013354.0WDXT0940080.35mm

SGD 589.81

1 Piece(s) 6 Day(s) or more 3611220640.070136.054.0WDXT0940080.20mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3711621640.07014649.5WDXT1250121.00mm

SGD 680.36

1 Piece(s) 8 Day(s) or more 3811921940.070149.049.5WDXT1250121.00mm

SGD 680.36

1 Piece(s) 6 Day(s) or more 3912222240.07015249.5WDXT1250120.90mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 4012522540.070155.049.5WDXT1250120.80mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 4112822840.07015849.5WDXT1250120.70mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 4213123140.07016149.5WDXT1250120.60mm

SGD 680.36

1 Piece(s) 6 Day(s) or more 4313423440.07016449.5WDXT1250120.50mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 4413723740.07016749.5WDXT1250120.50mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 4514024040.07017049.5WDXT1250120.40mm

SGD 736.94

1 Piece(s) 4 Day(s) or more 4614324340.070173.049.5WDXT1560121.50mm

SGD 736.94

1 Piece(s) 4 Day(s) or more 4714624640.07017649.5WDXT1560121.40mm

SGD 736.94

1 Piece(s) 4 Day(s) or more 4814924940.070179.049.5WDXT1560121.30mm

SGD 736.94

1 Piece(s) 4 Day(s) or more 4915225240.070182.049.5WDXT1560121.20mm

SGD 736.94

1 Piece(s) 6 Day(s) or more 5015525540.070185.049.5WDXT1560121.10mm

SGD 774.29

1 Piece(s) 4 Day(s) or more 5115825840.070188.049.5WDXT1560121.00mm

SGD 774.29

1 Piece(s) 4 Day(s) or more 5216126140.07019150.5WDXT1560120.90mm

Loading...

Basic Information

Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy Coating Presence Included Coating Type TiAlN
Oil-Hole Presence Included Details of Coating PVD Coat/Aurora Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)