(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-70 Type Tool Bit, PCFN Type

Part Number

Configured Part Number is shown.

 
Part Number
PCFNL2020K12
PCFNL2525M12
PCFNR2020K12
PCFNR2525M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)

SGD 98.84

1 Piece(s) 4 Day(s) or more Left Handed20201252520

SGD 110.26

1 Piece(s) 4 Day(s) or more Left Handed25251503225

SGD 98.84

1 Piece(s) 4 Day(s) or more Right Handed20201252520

SGD 110.26

1 Piece(s) 4 Day(s) or more Right Handed25251503225

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use End Surface Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Size L2(mm) 28 Suitable Tip CN□□1204

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)