(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Type Carbide Bit 51 Type

Part Number

Configured Part Number is shown.

 
Part Number
511G10E
511ST20E
512ST20E
513G10E
513ST20E
513U2
514ST20E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Shank b Dimension ar
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Material Type Application Tip

SGD 24.43

1 Piece(s) 4 Day(s) or more 1314013850583G10E05-1

SGD 24.43

1 Piece(s) 4 Day(s) or more 1314013850583ST20E05-1

SGD 26.53

1 Piece(s) 4 Day(s) or more 161601610606104ST20E05-2

SGD 30.09

1 Piece(s) 4 Day(s) or more 191901912807125G10E05-3

SGD 30.09

1 Piece(s) 4 Day(s) or more 191901912807125ST20E05-3

SGD 30.09

1 Piece(s) 4 Day(s) or more 191901912807125U205-3

SGD 40.26

1 Piece(s) 4 Day(s) or more 2523025161009166ST20E05-4

Loading...

  1. 1

Basic Information

JIS Specification Type 51 (Right-hand) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Internal Threading Cutting Preferred Hand Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)