(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Type Carbide Bit 37 Type

Part Number

Configured Part Number is shown.

 
Part Number
371G10E
371H1
371ST20E
372G10E
372H1
372H2
372ST10P
372ST20E
372U2
373A40
373G10E
373H1
373H2
373ST10P
373ST20E
373ST30E
373U2
374G10E
374H2
374ST10P
374ST20E
374ST30E
374U2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip

SGD 19.19

1 Piece(s) 4 Day(s) or more 13100131230.5G10E03-1

SGD 19.19

1 Piece(s) 4 Day(s) or more 13100131230.5H103-1

SGD 19.19

1 Piece(s) 4 Day(s) or more 13100131230.5ST20E03-1

SGD 23.38

1 Piece(s) 4 Day(s) or more 16120161540.5G10E03-2

SGD 23.38

1 Piece(s) 4 Day(s) or more 16120161540.5H103-2

SGD 23.38

1 Piece(s) 4 Day(s) or more 16120161540.5H203-2

SGD 23.38

1 Piece(s) 4 Day(s) or more 16120161540.5ST10P03-2

SGD 23.38

1 Piece(s) 4 Day(s) or more 16120161540.5ST20E03-2

SGD 23.38

1 Piece(s) 4 Day(s) or more 16120161540.5U203-2

SGD 28.94

1 Piece(s) 4 Day(s) or more 19140191850.5A4003-3

SGD 28.94

1 Piece(s) 4 Day(s) or more 19140191850.5G10E03-3

SGD 28.94

1 Piece(s) 4 Day(s) or more 19140191850.5H103-3

SGD 28.94

1 Piece(s) 4 Day(s) or more 19140191850.5H203-3

SGD 28.94

1 Piece(s) 4 Day(s) or more 19140191850.5ST10P03-3

SGD 28.94

1 Piece(s) 4 Day(s) or more 19140191850.5ST20E03-3

SGD 28.94

1 Piece(s) 4 Day(s) or more 19140191850.5ST30E03-3

SGD 28.94

1 Piece(s) 4 Day(s) or more 19140191850.5U203-3

SGD 43.19

1 Piece(s) 4 Day(s) or more 25160252461G10E03-4

SGD 43.19

1 Piece(s) 4 Day(s) or more 25160252461H203-4

SGD 43.19

1 Piece(s) 4 Day(s) or more 25160252461ST10P03-4

SGD 43.19

1 Piece(s) 4 Day(s) or more 25160252461ST20E03-4

SGD 43.19

1 Piece(s) 4 Day(s) or more 25160252461ST30E03-4

SGD 43.19

1 Piece(s) 4 Day(s) or more 25160252461U203-4

Loading...

  1. 1

Basic Information

JIS Specification 37 Type (Right-Handed) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)