(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond, Small Diameter Boring Bit DABB-C

Sumi Diamond, Small Diameter Boring Bit DABB-C

3 types are available for all types of machining, from general boring to relief cutting and back turning.
[Applications]
For blind holes, through holes, and back chamfering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DABB025CRDA2200
DABB035CRDA2200
DABB045CRDA2200
DABB060CRDA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Adaptive Sleeve

SGD 193.33

1 Piece(s) 6 Day(s) or more 3602.52.2HBB2516

SGD 201.54

1 Piece(s) 8 Day(s) or more 4603.53.2HBB3516

SGD 228.24

1 Piece(s) 8 Day(s) or more 5804.54.1HBB4516

SGD 272.40

1 Piece(s) 4 Day(s) or more 78065.2HBB616

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Minor Diameter Preferred Hand Right Handed
Clearance Angle Oil Hole Presence None Material Type DA2200
Dimension rε m2 0.1 Processing Applications For Blind and Through Holes, Back Chamfer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)