SEC-Boring Bit, S-PCLN Type

Part Number

Configured Part Number is shown.

 
Part Number
S32SPCLNL120444
S32SPCLNR120444
S40TPCLNL120454
S40TPCLNR120454
S50UPCLNL190670
S50UPCLNR190670
Part NumberVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)
Size L2
(mm)
Processing Applications Suitable Tip Holder Material
5 Day(s) or more 44Left Handed250323030729For Deep Edge Surface Machining of Medium Diameter Holes in GeneralCN□□1204□□Steel
4 Day(s) or more 44Right Handed250323030729For Deep Edge Surface Machining of Medium Diameter Holes in GeneralCN□□1204□□Steel
5 Day(s) or more 54Left Handed3004037378.529For Deep Edge Surface Machining of Medium Diameter Holes in GeneralCN□□1204□□Steel
5 Day(s) or more 54Right Handed3004037378.529For Deep Edge Surface Machining of Medium Diameter Holes in GeneralCN□□1204□□Steel
5 Day(s) or more 70Left Handed35050474711.539For Deep Edge Surface Machining of Medium Diameter Holes in GeneralCN□□1906□□Steel
5 Day(s) or more 70Right Handed35050474711.539For Deep Edge Surface Machining of Medium Diameter Holes in GeneralCN□□1906□□Steel

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Clamp Shape Lever Lock
Clearance Angle Oil Hole Presence None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)