(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, S-EDUN Type

SEC-Boring Bit, S-EDUN Type

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S25REDUNR110434
S32SEDUNR150444
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)
Angle
(°)
Suitable Tip

SGD 263.85

1 Piece(s) 7 Day(s) or more 342002523175.5-12DN□□1104□□

SGD 288.75

1 Piece(s) 9 Day(s) or more 442503230227-10DN□□1504□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Minor Diameter / Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Camlock Clearance Angle Oil Hole Presence None
Size L2(mm) 20 Processing Applications Inner Diameter Profiling Machining Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)