(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, S-ECLN Type

SEC-Boring Bit, S-ECLN Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S20QECLNL090326
S20QECLNR090326
S25RECLNL090334
S25RECLNL120434
S25RECLNR090334
S25RECLNR120434
S32SECLNL120444
S32SECLNR120444
S40TECLNR120454
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip

SGD 228.76

1 Piece(s) 4 Day(s) or more 26Left Handed180201813420-12CN□□0903□□

SGD 228.76

1 Piece(s) 6 Day(s) or more 26Right Handed180201813420-12CN□□0903□□

SGD 253.67

1 Piece(s) 4 Day(s) or more 34Left Handed2002523175.520-12CN□□0903□□

SGD 253.67

1 Piece(s) 8 Day(s) or more 34Left Handed2002523175.520-12CN□□1204□□

SGD 253.67

1 Piece(s) 6 Day(s) or more 34Right Handed2002523175.520-12CN□□0903□□

SGD 253.67

1 Piece(s) 6 Day(s) or more 34Right Handed2002523175.520-12CN□□1204□□

SGD 279.70

1 Piece(s) 4 Day(s) or more 44Left Handed250323022725-10CN□□1204□□

SGD 279.70

1 Piece(s) 6 Day(s) or more 44Right Handed250323022725-10CN□□1204□□

SGD 382.69

1 Piece(s) 4 Day(s) or more 54Right Handed3004037278.525-10CN□□1204□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Clamp Shape Camlock
Clearance Angle Oil Hole Presence None Processing Applications Deep edge surface machining
Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)