(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-Boring Bit, S-DCLN Type

SEC-Boring Bit, S-DCLN Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: double clamp (D)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S25TDCLNL090332
S25TDCLNR090332
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand

SGD 386.09

1 Piece(s) 7 Day(s) or more Left Handed

SGD 386.09

1 Piece(s) 7 Day(s) or more Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Minimum Processing Diameter 32 Use Minor Diameter
Clamp Shape Clamp-on / Double Clamp Overall Length L1 300 Clearance Angle
Link Diameter 25 Oil Hole Presence None Size H(mm) 23
Dimension f(mm) 17 Size E(mm) 4.5 Size L2(mm) 48
Processing Applications For Deep Edge Surface Machining of Medium Diameter Holes in General Suitable Tip CN□□0903□□ Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)