(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, S-CTFP Type

SEC-Boring Bit, S-CTFP Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: T (triangle); compatible insert relief angle: positive 11° (P; clamp method: clamp-on (C)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S12MCTFPL110316
S12MCTFPR110316
S16QCTFPL110320
S16QCTFPR110320
S20RCTFPL110325
S20RCTFPR110325
S25SCTFPL160332
S25SCTFPR160332
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip

SGD 151.80

1 Piece(s) 7 Day(s) or more 16Left Handed1501211817-6TP□□1103□□

SGD 151.80

1 Piece(s) 9 Day(s) or more 16Right Handed1501211817-6TP□□1103□□

SGD 164.25

1 Piece(s) 7 Day(s) or more 20Left Handed18016151018-4TP□□1103□□

SGD 164.25

1 Piece(s) 9 Day(s) or more 20Right Handed18016151018-4TP□□1103□□

SGD 212.92

1 Piece(s) 7 Day(s) or more 25Left Handed200201812.518-2TP□□1103□□

SGD 212.92

1 Piece(s) 7 Day(s) or more 25Right Handed200201812.518-2TP□□1103□□

SGD 241.22

1 Piece(s) 7 Day(s) or more 32Left Handed25025231638-2TP□□1603□□

SGD 241.22

1 Piece(s) 9 Day(s) or more 32Right Handed25025231638-2TP□□1603□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Minor Diameter Clamp Shape Clamp On
Clearance Angle 11° Oil Hole Presence None Processing Applications For General Inner Diameter (Clamp-on Type)
Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)