(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hexagon-Shape With Hole, Negative, WNMG-MU, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
WNMG060408NMUAC820P
WNMG060412NMUAC820P
WNMG080408NMUAC510U
WNMG080408NMUAC520U
WNMG080408NMUAC530U
WNMG080408NMUAC6030M
WNMG080408NMUAC630M
WNMG080408NMUAC8015P
WNMG080408NMUAC8035P
WNMG080408NMUAC810P
WNMG080408NMUAC820P
WNMG080408NMUAC830P
WNMG080412NMUAC510U
WNMG080412NMUAC520U
WNMG080412NMUAC530U
WNMG080412NMUAC6030M
WNMG080412NMUAC630M
WNMG080412NMUAC8015P
WNMG080412NMUAC8035P
WNMG080412NMUAC810P
WNMG080412NMUAC820P
WNMG080412NMUAC830P
WNMG080416NMUAC8015P
WNMG080416NMUAC810P
WNMG080416NMUAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.8-Medium to coarse grinding6.5Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5251.2-Medium to coarse grinding6.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U12.70.8-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U12.70.8-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U12.70.8-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC6030M12.7-4-8.7Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M12.70.8-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-8.7Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P12.7-4-8.7Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.8-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.8-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.70.8-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U12.71.2-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U12.71.2-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U12.71.2-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC6030M12.7-4-8.7Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M12.71.2-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-8.7Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P12.7-4-8.7Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.2-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.2-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.71.2-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-8.7Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.6-Medium to coarse grinding8.7Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.6-Medium to coarse grinding8.7Carbide Coating

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Dimension S(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)