(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip T (Triangle) TPMR-N-FK

Part Number

Configured Part Number is shown.

 
Part Number
TPMR090204NFKT1500A
TPMR110302NFKT1000A
TPMR110302NFKT1500A
TPMR110304NFKT1000A
TPMR110304NFKT1500A
TPMR110304NFKT1500Z
TPMR110308NFKT1000A
TPMR110308NFKT1500A
TPMR110308NFKT1500Z
TPMR160304NFKT1000A
TPMR160304NFKT1500A
TPMR160304NFKT1500Z
TPMR160308NFKT1000A
TPMR160308NFKT1500A
TPMR160308NFKT1500Z
TPMR160312NFKT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 6.43

10 Piece(s) 4 Day(s) or more 0.4T1500A2.385.560.49.6Cermet

SGD 5.33

10 Piece(s) 4 Day(s) or more 0.2T1000A3.186.350.211Cermet

SGD 5.33

10 Piece(s) 4 Day(s) or more 0.2T1500A3.186.350.211Cermet

SGD 5.33

10 Piece(s) 4 Day(s) or more 0.4T1000A3.186.350.411Cermet

SGD 5.33

10 Piece(s) 4 Day(s) or more 0.4T1500A3.186.350.411Cermet

SGD 6.53

10 Piece(s) 4 Day(s) or more 0.4T1500Z3.186.350.411Coated cermet

SGD 5.33

10 Piece(s) 4 Day(s) or more 0.8T1000A3.186.350.811Cermet

SGD 5.33

10 Piece(s) 4 Day(s) or more 0.8T1500A3.186.350.811Cermet

SGD 6.53

10 Piece(s) 4 Day(s) or more 0.8T1500Z3.186.350.811Coated cermet

SGD 7.08

10 Piece(s) 4 Day(s) or more 0.4T1000A3.189.5250.416.5Cermet

SGD 7.08

10 Piece(s) 4 Day(s) or more 0.4T1500A3.189.5250.416.5Cermet

SGD 8.74

10 Piece(s) 4 Day(s) or more 0.4T1500Z3.189.5250.416.5Coated cermet

SGD 7.08

10 Piece(s) 4 Day(s) or more 0.8T1000A3.189.5250.816.5Cermet

SGD 7.08

10 Piece(s) 4 Day(s) or more 0.8T1500A3.189.5250.816.5Cermet

SGD 8.74

10 Piece(s) 4 Day(s) or more 0.8T1500Z3.189.5250.816.5Coated cermet

SGD 7.08

10 Piece(s) 4 Day(s) or more 1.2T1500A3.189.5251.216.5Cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code R Hole Availability NA
Hole Shape NA Breaker Availability One side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)