(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert T (Triangle) TPGT-R-FX

Part Number

Configured Part Number is shown.

Part Number
TPGT080202RFXAC1030U
TPGT080202RFXAC520U
TPGT080202RFXAC530U
TPGT080204RFXAC1030U
TPGT080204RFXAC520U
TPGT080204RFXAC530U
TPGT110202RFXAC510U
TPGT110204RFXAC510U
TPGT110208RFXAC510U
TPGT110302RFXAC1030U
TPGT110302RFXAC520U
TPGT110302RFXAC530U
TPGT110304RFXAC1030U
TPGT110304RFXAC520U
TPGT110304RFXAC530U
TPGT110308RFXAC1030U
TPGT110308RFXAC520U
TPGT110308RFXAC530U
TPGT160304RFXAC1030U
TPGT160308RFXAC1030U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 12.01

10 Piece(s) 4 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U2.384.760.28.2Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U2.384.760.28.2Carbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.384.760.28.2Carbide Coating

SGD 12.01

10 Piece(s) 4 Day(s) or more 0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U2.384.760.48.2Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U2.384.760.48.2Carbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.384.760.48.2Carbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U2.386.350.211Carbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U2.386.350.411Carbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U2.386.350.811Carbide Coating

SGD 12.01

10 Piece(s) 4 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.211Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U3.186.350.211Carbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.211Carbide Coating

SGD 12.01

10 Piece(s) 4 Day(s) or more 0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.411Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U3.186.350.411Carbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.411Carbide Coating

SGD 12.01

10 Piece(s) 4 Day(s) or more 0.8YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.811Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U3.186.350.811Carbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more 0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.811Carbide Coating

SGD 21.15

10 Piece(s) 4 Day(s) or more 0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.189.5250.416.5Coating

SGD 21.15

10 Piece(s) 4 Day(s) or more 0.8YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.189.5250.816.5Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)