(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangle-Shape With Hole, Negative, TNMM-HP, For Heavy Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMM160408NHPAC8035P
TNMM160408NHPAC820P
TNMM160408NHPAC830P
TNMM160412NHPAC8035P
TNMM160412NHPAC820P
TNMM160412NHPAC830P
TNMM220408NHPAC8035P
TNMM220408NHPAC820P
TNMM220408NHPAC830P
TNMM220412NHPAC8035P
TNMM220412NHPAC820P
TNMM220412NHPAC830P
TNMM220416NHPAC820P
TNMM270612NHPAC8035P
TNMM270612NHPAC820P
TNMM270612NHPAC830P
TNMM270616NHPAC8035P
TNMM270616NHPAC820P
TNMM270616NHPAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 11.14

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (one side)AC8035P4.769.525-016.5Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.769.5250.8-16.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.769.5250.8-16.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P4.769.525-016.5Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.769.5251.2-16.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.769.5251.2-16.5Carbide Coating

SGD 15.19

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-022Coating

SGD 15.19

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.70.8-22Carbide Coating

SGD 15.19

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.70.8-22Carbide Coating

SGD 15.19

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-022Coating

SGD 15.19

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.2-22Carbide Coating

SGD 15.19

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.2-22Carbide Coating

SGD 15.19

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.6-22Carbide Coating

SGD 18.06

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-027.5Coating

SGD 18.06

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.2-27.5Carbide Coating

SGD 18.06

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8751.2-27.5Carbide Coating

SGD 18.06

10 Piece(s) 4 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-027.5Coating

SGD 18.06

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.6-27.5Carbide Coating

SGD 18.06

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8751.6-27.5Carbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)